IESNA:LM-63-2002
[TEST]P1201513
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-735-U-T2
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 3500K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5609
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
822.3 842 852.7 843.2 811 745.9 693.8 692.3 718.5 754.8
809.3 881.9 976.5 1105.7 1250.3 1389.6 1533.7 1690.2 1865.5 2017
2090 2051.9 1909.9 1651.2 1207.8 772.9 529.2 384.5 280.4 207.7
150.3 114.9 92.3 67.9 38.7 13.7 0
822.3 846.8 857.8 848.8 817.3 752.4 699.4 694.7 719.4 754.2
806.3 877.1 967.9 1092.3 1239.6 1380.4 1526.5 1684.9 1862.3 2019.7
2103.9 2078.3 1947.1 1711.7 1288.7 822.9 561.3 408.9 297.6 219.7
159.2 121.7 96.7 75.3 43.8 17.9 0
822.3 845.3 857.2 850.6 823.5 765.8 709.5 700.9 722.9 757.8
805.4 873.8 963.1 1079.5 1225.9 1387 1527.4 1667 1845.6 2017.6
2124.5 2134.3 2040 1795 1392.3 918.2 648.5 483.3 360.1 261.6
190.2 142 107.7 91.1 55.1 19.3 0
822.3 843.8 858.4 857.8 840.5 798.8 743.5 717 726.2 754.8
798.5 858.1 935.7 1034.6 1156.6 1293.5 1438.1 1587.9 1754.8 1941.1
2100.7 2172.4 2131.9 1981 1669.1 1178.9 795 611.6 483.3 375
286.9 210.1 147.9 103.9 74.4 29.2 0
822.3 843.8 862.2 869.7 861.6 837.5 793.8 755.7 748.2 765.5
800.6 852.7 916.4 999.1 1102.1 1223.3 1356.3 1495.9 1649.5 1831.9
2032.8 2198.6 2265.6 2206 1997.7 1556.6 1006.3 655.7 504.5 408.3
326.8 261.6 200.6 143.5 91.7 39.9 0
822.3 841.7 863.1 880.4 886.9 882.2 861.6 829.5 805.1 803
822.3 862.2 917.9 987.5 1075.3 1184.3 1312.5 1455.1 1603.6 1764.6
1964.4 2184.3 2369.4 2459 2411.1 2165.6 1612 953.9 530.7 358.3
272.9 204.8 153.3 105.7 64.6 26.8 0
822.3 841.4 864 888.4 908.4 922.1 927.1 921.8 908.1 899.4
909 938.1 982.2 1039 1115.8 1216.4 1338.4 1478.9 1635.8 1803
1971.8 2164.4 2395.6 2665.3 2894.7 2965 2776.9 2154.8 1305.4 646.2
322.3 200 130.4 79.5 45.5 17.6 0
822.3 838.4 862.2 891.7 921.2 948.8 979.2 1009 1033.7 1055.4
1080.1 1109.9 1149.4 1204.2 1280.7 1383.4 1512.3 1661.1 1825.4 1996.8
2162.3 2326.6 2508.7 2761.4 3149.5 3634.6 3998.4 3981.7 3384.6 2459.9
1437.5 661.3 267 134.8 59.8 17.3 0
822.3 836 857.5 887.2 920.3 958.1 1002.7 1053.9 1111.3 1175.3
1251.2 1335.8 1424.2 1520 1632.2 1770.6 1929.2 2099.5 2270.6 2429.8
2581.6 2724.5 2863.8 3011.4 3221.2 3576.9 4141.8 4690.9 4679 4020.7
2804.6 1329.8 420.3 159.8 74.4 24.4 0
822.3 832.2 852.7 880.4 913.7 953.3 1000 1053.6 1111.3 1180.1
1261.1 1352.7 1451.5 1563.7 1701.5 1873 2076.9 2309 2527.5 2732.8
2925.4 3099.2 3252.2 3415.6 3627.2 3974.2 4524.3 5090.9 5241.5 4740.9
3334.9 1336.4 355.7 137.5 61 18.2 0
822.3 831.3 850.6 877.1 908.1 943.5 988.1 1038.7 1095.3 1159.9
1235.8 1320.6 1410.8 1511.4 1633.4 1786.4 1970.3 2172.1 2374.8 2569.1
2755.5 2931.6 3098.3 3272.7 3499.8 3840.3 4422.5 4932.6 5052 4588.8
3361.7 1411.4 373.2 138.7 54.5 15.2 0
822.3 828.3 845 868.8 896.5 928.3 967.6 1011.9 1059.6 1114
1176.2 1245.3 1314.6 1389.6 1480.4 1592.6 1730.1 1882.8 2038.5 2193.2
2345 2485.8 2619.1 2764.4 2965.6 3299.8 3793.9 4210.6 4187.6 3719.5
2732.5 1151.8 306.3 116.7 44.9 11.6 0
822.3 826.8 840.2 860.4 883.7 910.2 942.3 976.2 1010.7 1047.7
1089 1132.2 1171.5 1205.4 1241.7 1286.9 1345.9 1417 1494.4 1577.4
1664.6 1752.4 1840.2 1945.9 2111.7 2420.9 2850.7 3120.3 2924.5 2446.5
1736.7 728.6 200.9 79.2 33.9 10.1 0
822.3 820.9 826.2 836.3 846.8 857.5 866.1 867.6 856.9 831.3
791.1 737.5 672.6 604.5 537.8 484.5 445.6 420.8 412.2 417.6
437.2 459.2 467.9 458.3 437.8 404.8 342.6 259.2 197.9 160.1
128 100.3 76.5 54.5 33.6 12.5 0
822.3 812.8 808.4 805.1 800 788.4 763.1 721.5 662.5 600.6
548.5 507.2 475.9 450 429.5 414.9 403.6 395.8 390.2 385.4
375.9 360.1 338.4 310.7 276.5 242.6 216.1 194.1 172.3 150.3
128 106.3 83.6 58.9 35.4 11.9 0
822.3 804.5 789.6 771.8 748.5 713.1 667 621.7 584.5 554.2
528 505.1 485.1 466.1 447.3 429.8 415.5 403.6 392.6 378.9
360.1 336.6 314.6 296.7 279.8 259.8 237.5 214.6 194.4 173.8
148.2 123.2 96.7 69.9 40.8 18.8 0
822.3 796.5 769.4 738.1 700.3 658.1 625.6 604.8 587.8 569.4
548.5 527.1 506 485.4 464 440.8 417.9 397.9 381.3 366.1
352.7 341.1 331 319.4 302.1 276.5 251.5 231.3 211.3 190.5
168.8 144.9 119.6 91.7 60.7 32.4 0
822.3 793.8 755.1 713.1 670.9 637.8 622 616.1 608.1 593.2
572.3 546.7 520 493.8 466.7 437.5 408.6 383.6 365.5 353.9
343.8 335.4 327.7 306.9 280.7 268.2 254.8 240.5 223.2 204.8
184.5 164.6 143.2 113.4 85.7 49.1 0
822.3 788.1 742 694.1 654.5 633.1 629.8 632.8 629.5 614
589.6 560.1 525.9 496.4 464.3 436.9 413.7 389.3 367 347.3
332.2 322 303 279.5 269.4 256.9 243.5 229.5 214.6 198.2
180.4 166.1 142.6 117 88.7 50.9 0
822.3 784.3 732.5 681.3 646.5 633.4 637.8 645 642.9 628
600.9 566.1 527.7 488.1 454.5 437.8 418.2 388.7 354.5 328.9
312.5 302.7 279.8 266.1 254.8 242 228 213.1 197 180.4
164 151.8 127.1 101.5 76.5 46.7 0
822.3 782.2 723.5 672.9 642 633.7 641.7 650.3 649.7 634.8
607.2 570.9 528.6 482.5 442.9 424.1 397.3 361.3 329.8 310.4
296.7 286.6 266.7 256.3 243.8 231.3 216.7 202.1 186.6 170.2
156.9 160.7 118.8 87.8 64.9 27.1 0
822.3 784.6 727.1 674.7 643.2 634.2 641.4 651.5 651.5 636.6
608.9 572.6 530.7 484.2 443.5 425 397.9 361 330.7 310.4
295.5 286.9 265.5 255.4 243.2 231.3 217.3 202.4 187.5 170.2
154.8 145.8 110.4 87.8 67 38.7 0
